High frequency system design is hard. If you’ve ever tried it, you know what I’m talking about. High frequency systems are complex, and they are becoming more and more common. This means your challeng
The fundamental goal in cellular and network wireless development is maximizing antenna performance while minimizing antenna size. To achieve this, the number of antenna array elements has increased a
Demands for faster data speeds and more reliable services are at an all-time high. 5G is predicted to meet these demands, and much more. Progress towards 5G commercialization took another step forward
Engineers continue to face major challenges when it comes to signal and power integrity in modern day high-speed systems. These often include higher device integration, lower IC supply voltages, small
Simulation + Design
EM Simulation Technology and When to Use It
Anna McCowan 2019.04.18
5 min read
#Design Software #Design + Automation
Simulation + Design
Two Examples of Antennas You Should Design with Electromagnetic Simulation
Anna McCowan 2018.08.28
4 min read
#Design Software
Simulation + Design
Dual-Band 5G Power Amplifier Design Example
Anna McCowan 2018.08.28
3 min read
#5G #Design Software
Simulation + Design
5 Ways to Overcome Signal and Power Integrity Challenges with Simulation
Anna McCowan 2018.08.28
10 min read
#PAM4 #Design Software