Enable browser cookies for improved site capabilities and performance.
Toggle Menu
Insights > Benchtop
Related Tags
- #PAM4
- #Calibration
- #BenchVue
- #Wireless Device Test
- #Thermal Profiling
- #Energy Ecosystem
- #BERT
- #PathWave
- #Design + Automation
- #Digital Multimeters
- #Arbitrary Waveform Generators
- #Data Center Infrastructure
- #DDR5
- #Automotive + Energy
- #Manufacturing Test
- #Avionics
- #Oscilloscopes
- #Data Acquisition
- #Power Supplies
- #Digital Signal Processing
- #Signal Analyzers
- #PCIe
- #Oscilloscope Apps
- #Aerospace + Defense
- #Software
- #400GE
- #Internet of Things
- #DDR4
- #5G
- © Keysight Technologies 2000–2022
MICHELLE TATE
Product Marketing
Benchtop
Jumpstart General-Purpose Electronic Design Test and Debug with the InfiniiVision 3000G X-Series Oscilloscope
2022-06-14 | 3 min read
Keysight InfiniiVision 3000G X-Series oscilloscopes come with everything you need to begin general-purpose electronic design test and debug. Models range in bandwidth from 100 MHz to 1 GHz, 2 or 4 analog channels with an optional 16 digital channels, and standard advanced analysis features. The 3000G X-Series offers a superior user experience and comes with the following features out-of-the-box:
Pre-loaded Embedded Software
Decode and trigger on the most common embedded serial buses — I2C, SPI, UART / RS232 / RS485, I2S, and USB-PD. Perform advanced analysis with hardware-based mask limit and measurement limit testing, frequency response analysis (Bode plots), and HDTV video analysis.
Best of the High-End Infiniivision 6000 X-Series in the 3000G X-Series
Analyze the statistical distribution of jitter and noise with waveform and measurement histograms on the InfiniiVision 3000G X-Series oscilloscopes. You can now achieve this analysis, which was previously possible only on the high-end 6000 X-Series oscilloscopes.
Standard Integrated Instruments
The 3000G X-Series is multifunctional and comes with standard 6-in-1 instrument integration: oscilloscope, protocol analyzer, frequency response analyzer (Bode plots), 20 MHz arbitrary waveform generator, 3-digit digital voltmeter, and 8-digit counter and totalizer. Get 7-in-1 instrument integration when you select a mixed-signal oscilloscope (MSO) model, equipping the MSO with 16 additional digital channels.
Simplify Advanced Analysis
Pair the 8.5-inch capacitive touch screen with zone touch triggering and automated software to turn the most advanced measurements into one easy step — simply draw a box with your finger on the screen. An industry-leading waveform update rate of 1,000,000 waveforms per second helps capture elusive glitches and anomalies that are not possible on other oscilloscopes.
Learn More
Watch the demo video to learn more about how the InfiniiVision 3000G X-Series Oscilloscopes enable you to make reliable measurements quickly and easily.
Related Content
InfiniiVision 3000G X-Series Oscilloscopes web page
Related Posts
Network Visibility + Security
New BPS 9.22 Feature HAR Simulation
Anubhab Sahu 2022.06.28
8 min read
#Network Security #Network Test #Industry Trends #Software
Network Visibility + Security
A Comprehensive Guide on HAR Files
RAKESH SEAL 2022.05.27
9 min read
#Network Security #Network Test #Software #Industry Trends
Benchtop
Real-Time vs. Sampling Oscilloscopes: What Are the Differences?
Rick Clark 2022.05.11
12 min read
#Oscilloscope Apps #Oscilloscopes