Insights > Benchtop

Save Time and Money with InfiniiVision Application Bundles

2021-07-16  |  5 min read 

Selecting the right oscilloscope, probes, hardware, and software for a specific measurement application can be a daunting, time-consuming task.  With Keysight’s six new InfiniiVision Application Bundles, we make it easy for you to decide which probes, hardware upgrades, and software options to purchase along with your InfiniiVision 3000T, 4000, or 6000 X-Series oscilloscope.

For a limited time, save 25% on the following automotive, power, or jitter bundles:

  • Automotive Better Bundle (DSOX3054AUT)
  • Automotive Best Bundle (MSOX4154AUT)
  • Power Better Bundle (DSOX3054PWR)
  • Power Best Bundle (MSOX4154PWR)
  • High-Speed / Jitter Better Bundle (DSOX6004JIT)
  • High-Speed / Jitter Best Bundle (MSOX6004JIT)

 

Automotive Bundles

The harsh environments that automotive electronics must operate in can induce unwanted transients and critical serial bus control errors. With the industry’s fastest waveform update rates (up to 1M waveforms /second) and hardware-based serial bus decoding, Keysight’s InfiniiVision oscilloscope better and best automotive application bundles can uncover automotive glitches and serial bus errors faster than other oscilloscopes.

Bundle Model Number What's Included
DSOX3054AUT (better)
  • DSOX3054T: 4-channel, 500-MHz oscilloscope
  • D3000AUTB: Automotive software option
  • DSOX3WAVEGEN: Function / arbitrary waveform generator
  • N2818A: 200-MHz differential active probe
  • DSOXLAN: LAN/VGA module
MSOX4154AUT (best)
  • MSOX4154A: 4+16 channel, 1.5-GHz mixed-signal oscilloscope
  • D4000BDLB: Ultimate bundle software option
  • DSOX4WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2818A: 200-MHz differential active probe

Learn more about InfiniiVision’s automotive offerings and how you can save 25% with InfiniiVision’s Automotive Better-Best Bundles.

 

Power Bundles

Testing power supplies for switching losses, output ripple, efficiency, and feedback amplifier stability requires high-voltage differential probes, current probes, deskew fixtures, and oscilloscope software with automated power measurements. Keysight’s InfiniiVision oscilloscope better and best power analysis application bundles provide you with all these critical measurement tools to test and characterize your switch mode power supply designs.

Bundle Model Number What's Included
DSOX3054PWR (better)
  • DSOX3054T: 4-channel, 500-MHz oscilloscope
  • D3000PWRB: Power analysis software option
  • DSOX3WAVEGEN: Function / arbitrary waveform generator
  • N2790A: 100-MHz high-voltage differential active probe
  • 1147B: 50-MHz current probe
  • U1880A: Deskew fixture
  • DSOXLAN: LAN / VGA module
MSOX4154PWR (best)
  • MSOX4154A: 4+16 channel, 1.5-GHz mixed-signal oscilloscope
  • D4000BDLB: Ultimate bundle software option
  • DSOX4WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2790A: 100-MHz high-voltage differential active probe
  • N7026A: 150-MHz high-sensitivity current probe
  • U1880A: Deskew fixture

Learn more about InfiniiVision’s power offerings and how you can save 25% with InfiniiVision’s Power Better-Best Bundles.

 

High-Speed / Jitter Bundles:

Testing for timing margins and unwanted jitter in high-speed digital systems requires oscilloscopes with fast sample rates, active probes, and automated jitter analysis with software clock recovery. Keysight’s InfiniiVision oscilloscope better and best high-speed / jitter application bundles provide you with all these critical measurement tools to perform jitter analysis on your high-speed serial buses.

Bundle Model Number What's Included
DSOX6004JIT (better)
  • DSOX6004A: 4-channel, 1-GHz oscilloscope
  • D6000BDLB: Ultimate bundle software option
  • DSOX6WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2750A: 1.5-GHz differential active probe
MSOX6004JIT (best)
  • MSOX6004A: 4+16 channel, 1-GHz mixed-signal oscilloscope
  • DSOX6004A-02G: 2.5-GHz bandwidth option
  • D6000BDLB: Ultimate bundle software option
  • DSOX6WAVEGEN2: 2-channel function / arbitrary waveform generator
  • N2751A: 3.5-GHz differential active probe

Learn more about InfiniiVision’s jitter offerings and how you can save 25% with InfiniiVision’s Jitter Better-Best Bundles.

 

Request a Quote

Keysight offers a variety of solutions to support automotive, power, and jitter test and debug.  To learn more about how much you can save with the InfiniiVision Application Bundles for automotive, power, and jitter, check out our bundles and request a quote at our Save 25% on InfiniiVision Application Bundles web page.