Technical Insights > Benchtop

Industry-Specific Oscilloscope Software

2019-08-22  |  8 min read 

In every industry, it’s important to dig deeper than the basic measurements of an oscilloscope. The latest InfiniiVision oscilloscope industry-specific software options support trigger and decode for Automotive, Aerospace & Defense, Embedded Design, Power Supply Testing, USB 2.0, and Near Field Communication (NFC) applications.

Download Free Trials  

Unlike software options from other oscilloscope vendors, there is no need to pick from a long list of protocol or feature options. Simply select the package that aligns with your industry to enable a suite of related serial protocols and advanced measurement capabilities.

Automotive

The Automotive Package for the InfiniiVision 3000T X-Series oscilloscopes enables all automotive-related trigger, decode and analysis capabilities. This includes CAN, CAN FD, LIN, SENT, CXPI, FlexRay, Manchester, NRZ, eye-diagram mask testing, and frequency response analysis (FRA - also known as Bode plotting).

Whether you are debugging a lane assist system or sensors on an engine, the Automotive Software Package can help you get to the next design phase faster. All serial triggering and decoding included in each package are hardware-based. This ensures real-time results significantly faster than what you will find with other vendors’ software decoding. The automated measurements and symbolic decoding for automotive buses make it easier to perform analysis on complex systems.

Keep in mind you can also use the zone triggering capability with any of the serial decoding options to isolate occurrences within the bus. Simply draw a box on the screen with your finger over the packet or area of interest.

 

Aerospace & Defense

Almost every MIL-STD 1553 serial trigger and decode licenses will also enable decoding for ARINC 429. However, the InfiniiVision Aerospace Software Package also enables advanced analysis capabilities, including eye-diagram mask testing, FRA, enhanced HDTV video triggering and analysis, and advanced math.

Embedded Designs

Embedded designs typically use 5 different serial busses: I2C, SPI, UART/RS232/485, I2S, and USB power delivery (a.k.a. USB-PD). Test all busses in your embedded and mixed-signal designs with the Embedded Software Package. Like the other InfiniiVision software packages, this package also enables mask testing and frequency response analysis.

You can easily test two buses at one time with the dual-bus time-interleaved protocol lister. For example, if you know that your USB-PD signal should trigger an event in your I2C bus, you can easily analyze that simultaneously in real time.

Note that segmented memory can also always be used with serial buses to trigger on specific packets or errors. To learn about segmented memory and how to set it up, watch the video What is Oscilloscope Segmented Memory on our Keysight Labs YouTube channel.

Power Supply Testing (Switch Mode Power Supplies)

Characterize all aspects of your switch mode power supply with the Power Software Package. Additionally, unlike any other power application out there, this package enables critical frequency response measurements: power supply rejection ratio (PSRR) and control loop response. The package also enables hardware-based pass/fail mask testing and USB-PD trigger and decode.

Near Field Communication (NFC)

Keysight’s low-cost NFC test solution consists of an InfiniiVision X-Series oscilloscope, Trueform waveform generator, programmable 3-in-1 NFC reference antenna (poller, listener, and resonant frequency coils), and PC-based NFC compliance test software that performs thorough analog testing of NFC-enable devices. All 4-channel InfiniiVision 3000T X-Series and 4000 X-Series oscilloscopes support NFC triggering and automated compliance testing. Additionally, the PXIe and USB oscilloscopes support NFC triggering.

USB 2.0

The USB Software Package for Keysight’s InfiniiVision oscilloscopes enables USB 2.0 low-, full-, and hi-speed protocol triggering and decode, as well as USB PD trigger and decode. This package also enables other advanced analysis capabilities including USB 2.0 automated signal quality testing, jitter analysis, mask testing, and frequency response analysis (Bode plots) to help test and debug high-speed digital signals.

Ultimate Bundles – Enable Everything!

Lastly, you can enable every option from each of the InfiniiVision Software Packages with the Ultimate Bundle Package. Visit the bundle that aligns with your oscilloscope series to learn more on what is included.

Ultimate Bundle Packages

Packages Included

Compatible Oscilloscopes

D2000BDLA

D2000AUTA
D2000GENA

2000 X-Series

D3000BDLA

D3000AUTA
D3000AERA
D3000GENA
D3000PWRA
D3000NFCA

3000T X-Series

D4000BDLA

D4000AUTA
D4000AERA
D4000GENA
D4000PWRA
D4000USBA
D4000NFCA

4000 X-Series

D6000BDLA

D6000AUTA
D6000AERA
D6000GENA
D6000PWRA
D6000USBA

6000 X-Series

P9240BDLB

P9240AUTB
P9240AERB
P9240GENB
P9240NFCB

P9241A, P9242A, P9243A

M9240BDLB

M9240AUTB
M9240AERB
M9240GENB
M9240PWRB
M9240NFCB

M9241A, M9242A, M9243A

 

 

 

 

 

 

 

License Types and Support

Each package offers options for license types and support subscriptions that help fit your needs and budget. First, choose the product, second choose the license term: perpetual or time-based, third select your support subscription.

  1. Choose the license that fits your application needs.
  2. Choose between perpetual licenses or time-based licenses.
    1. Perpetual licenses can be used indefinitely
    2. Time-based licenses can be used through the selected term of 6, 12, 24, or 36 months.
  3. Ensure your software is always current with the latest enhancements and measurement standards and get priority escalation when you need support. The subscriptions for KeysightCare software support are dependent on the license types you select.
    1. Perpetual licenses are sold with a 12-month subscription by default, but the subscription can be extended to 24, 36, or 60 months as well. The support subscriptions can be renewed after that time as well.
    2. Time-based licenses include a support subscription through the term of the license.

Already Own a License? Upgrade at a Discount

If you already have an older version of Keysight InfiniiVision software installed on your oscilloscope, you can upgrade to the latest package by only purchasing a KeysightCare support subscription. For example, if you own the CAN/LIN software license, you can purchase a KeysightCare support subscription for the new Automotive Software Package and enable all other capabilities within the new package, at a significant discount.

Upgrade your existing license here.

For more details on each option and license type along with free trials, check out the InfiniiVision Software Package Free Trials.

 

Learn More  

The Supercharge Your Oscilloscope Bandwith promotion is available now until March 31, 2020.