Tag: Manufacturing Test

Automate Your DMM Measurements Without the Programming Complexities

Benchtop

Automate Your DMM Measurements Without the Programming Complexities

Bernard Ang 2019.12.11

Dreading the need to write test programs to automate testing of your new prototype units? Have unfinished product simulations, hardware designs, and plenty of incomplete data analysis work? No worries

8 min read

#Digital Multimeters #Manufacturing Test #Design + Automation #BenchVue

Is Jitter Good or Bad for Your Device Testing?

Benchtop

Is Jitter Good or Bad for Your Device Testing?

Choon-Hin Chang 2019.11.12

Introduction High-speed data throughput is important in digital communications, and these high-bandwidth electronics require high-frequency clock signals. For the system to function correctly, the sig

7 min read

#Arbitrary Waveform Generators #Manufacturing Test

Reaching for 110 GHz – Industry First for Both Optical Receiver and Transmitter Test

Technical Insights

Reaching for 110 GHz – Industry First for Both Optical Receiver and Transmitter Test

Stephanie Michel 2019.10.22

At higher baud rates of 100 GBaud and beyond in NRZ, PAM and coherent formats, high-bandwidth S-parameter testing for magnitude and phase becomes extremely important. Until now, in the industry full S

3 min read

#Lightwave Component Analyzers #Optical + Photonic #PAM4 #Manufacturing Test

New Resistance Calibration Method Improves Matching of Li-Ion Cell Self-Discharge Current Measurement Response Times

Benchtop

New Resistance Calibration Method Improves Matching of Li-Ion Cell Self-Discharge Current Measurement Response Times

Ed Brorein 2019.10.21

In my previous posting “Keysight Solutions for Measuring Self-Discharge of Lithium Ion Cells Achieves Revolutionary Reduction in Test Time”, I introduced the two main methods of measuring self-dischar

6 min read

#Automotive + Energy #Manufacturing Test

Multifunction Controls in a Bench DAQ

Benchtop

Multifunction Controls in a Bench DAQ

Bernard Ang 2019.10.11

What are multifunction controls in a bench DAQ? Most engineers who have used DAQ knows the many benefits and versatility of a bench data acquisition (DAQ) system. A DAQ has data logging capability tha

9 min read

#Data Acquisition #Design + Automation #Manufacturing Test

Keysight Solutions for Measuring Self-Discharge of Lithium Ion Cells Achieves Revolutionary Reduction in Test Time

Benchtop

Keysight Solutions for Measuring Self-Discharge of Lithium Ion Cells Achieves Revolutionary Reduction in Test Time

Ed Brorein 2019.10.08

Ideally lithium Ion (Li-Ion) cells would be able to hold their electrical charge without any loss for all time. However, in the real world all Li-Ion cells have some amount of self-discharge. Self-dis

5 min read

#Automotive + Energy #Manufacturing Test